??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22740.0317 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22740. - Self-Aligning Pads, adjustable / flat-faced ball, ribbed surface
Bill of material
22740.0317 Self-Aligning Pad
BESTNR
Ref. No.
22740.0317
MAT
Material
Stahl mm
AUS
Version
with flat-faced ball, ribbed surface
ROT
°
S
17 mm
D1
Thread
M 12
L
50.7 mm
L1
35 mm
D2
8.6 mm
E
19.0 mm
KG
ball
12.0 mm
BESTA
Load capacity for static load max.
15 kN
AM
Starting torque max.
82 Nm
G
Weight
56 g
Embedded user actions